2020600206002
Huelsen
Tee-Pieces
T-Pieces Aluminium
Powered by
CAD模型選擇
{huelsen/3_t_stuecke/1_aluminium/t_stucke_202.prj},{NB=2020600206002},{ARTNR=2020600206002},{DN1=2},{DN2=2},{D1=60.30},{S1=2.77},{D2=60.30},{S2=2.77},{L=128},{B=64},{R=20},{GEW=0.361},{PG=T-Stueck},{PUG=T-Stueck zum Schweissen},{NORM=i.A. DIN 2615},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5083-0},{X=2.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Huelsen
Description
Tee-Piece, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, sim. to DIN 2615
Bill of material
2020600206002
Part number
2020600206002
2020600206002
NB1 [Inch]
2
2
NB2 [Inch]
2
2
Outside Ø
60.30
60.30
mm
Wall Thickness
2.77
2.77
mm
Outside Ø
60.30
60.30
mm
Wall Thickness
2.77
2.77
mm
Length
128
128
mm
Height
64
64
mm
Theoretical Weight [kg/Piece]
0.361
0.361
Article Indication
Tee-Piece, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, sim. to DIN 2615
Product Group
Tee-Pieces
Product Sub-group
Tee-Pieces to welding
Standard
sim. to DIN 2615
Version
seamless
Primary Material
Aluminium, EN 754/755, EN AW 5083-0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型