您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1005-30027
Hub City
Obsolete Products
Mounted Bearings
Take-Up Frames
T210 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/take_up_frames/t210_series/t210_asmtab.prj},{NB=1005-300272003},{PN=1005-30027},{SERIES=200},{MODEL=12T210DH3},{M1=7},{SS=3},{DESCRIPTION=12T210DH3},{IT=N/A},{BL=N/A},{HM=Welded Steel},{HS=Standard Slot - Protected Screw},{PT=Take-up Frame},{PL=Industrialine Mounted Ball Bearing},{L=24.1875},{W=3.7500},{A=2.5000},{B1=21.4375},{B2=22.9375},{G=3.3750},{H=2.8125},{J1=0.4375},{J2=0.5625},{Q=2.3125},{R=0.8750},{S=0.7500},{T=0.1875},{BS=0.5000},{WTL=10.9},{PNF=1300-35134},{PNR=1300-35142},{PNS=1300-35128},{PNN=1300-35602},{PPATH=../parts/t210_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Hub City
Description
T210 Take-Up Frames - Industrialine Mounted Bearings
Bill of material
1005-30027
Part No.
1005-30027
1005-30027
Series
200
200
Model
12T210DH3
12T210DH3
Shaft Size
1-1/16 - 1-3/16
1-1/4 - 1-7/16
1-1/2 - 1-9/16
1-5/8 - 1-3/4
1-13/16 - 2S
1-1/16 - 1-3/16
1-1/4 - 1-7/16
1-1/2 - 1-9/16
1-5/8 - 1-3/4
1-13/16 - 2S
Inch
Description
12T210DH3
12T210DH3
Insert Type
N/A
Bearing Lubrication
N/A
Housing Material
Welded Steel
Housing Style
Standard Slot - Protected Screw
Product Type
Take-up Frame
Product Line
Industrialine Mounted Ball Bearing
Adjustment
12.3750
12.3750
Inch
L
24.1875
24.1875
Inch
W
3.7500
3.7500
Inch
A
2.5000
2.5000
Inch
B1
21.4375
21.4375
Inch
B2
22.9375
22.9375
Inch
G
3.3750
3.3750
Inch
H
2.8125
2.8125
Inch
J1
0.4375
0.4375
Inch
J2
0.5625
0.5625
Inch
Q
2.3125
2.3125
Inch
R
0.8750
0.8750
Inch
S
0.7500
0.7500
Inch
T
0.1875
0.1875
Inch
Bolt Size
0.5000
0.5000
Inch
Wt.
10.9
10.9
lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型