目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1005-30016
Hub City
Obsolete Products
Mounted Bearings
Take-Up Frames
T200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/take_up_frames/t200_series/t200_asmtab.prj},{NB=1005-30016300},{PN=1005-30016},{SERIES=300},{MODEL=6T200FH},{SSR=1-7/16 - 1-3/4},{DESCRIPTION=6T200FH},{IT=N/A},{BL=N/A},{HM=Welded Steel},{HS=Standard Slot - Side Mounting},{PT=Take-up Frame},{PL=Industrialine Mounted Ball Bearing},{ADJ=6},{L=14.000},{W=5.1875},{A=12.875},{B=3.0625},{C=0.500},{D=0.625},{E=4.0625},{G=2.000},{HMAX=2.93750},{K=1.625},{S=1.00000000},{T=0.250},{BHN=4},{BHS=0.56250000},{WTL=7.6},{PNF=1300-35156},{PNR=1300-35172},{PNN=1300-35603},{PPATH=../parts/t200_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Hub City
Description
T200 Take-Up Frames - Industrialine Mounted Bearings
Bill of material
1005-30016
Part No.
1005-30016
1005-30016
Series
300
300
Model
6T200FH
6T200FH
Shaft Size Range
1-7/16 - 1-3/4
1-7/16 - 1-3/4
Inch
Description
6T200FH
6T200FH
Insert Type
N/A
Bearing Lubrication
N/A
Housing Material
Welded Steel
Housing Style
Standard Slot - Side Mounting
Product Type
Take-up Frame
Product Line
Industrialine Mounted Ball Bearing
Adjustment
6
6
Inch
L
14.000
14.000
Inch
W
5.1875
5.1875
Inch
A
12.875
12.875
Inch
B
3.0625
3.0625
Inch
C
0.500
0.500
Inch
D
0.625
0.625
Inch
E
4.0625
4.0625
Inch
G
2.000
2.000
Inch
H Max.
2.93750
2.93750
Inch
K
1.625
1.625
Inch
S
1
1
Inch
T
0.250
0.250
Inch
Bolt Holes No.
4
4
Bolt Holes Size
9/16
9/16
Inch
Wt.
7.6
7.6
lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型