目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-08109
Hub City
Obsolete Products
Mounted Bearings
Industrialine
TPB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/tpb200_series/tpb220w_asmtab.prj},{NB=1001-08109},{PN=1001-08109},{MN=TPB220W},{SS=1-3/8},{DESCRIPTION=TPB220WX1-3/8},{IT=Eccentric Lock - Wide Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Tapped Base},{PT=Pillow Block},{PL=Industrialine Mounted Ball Bearing},{A=1.874},{B=3.740},{C=2.148},{D=4.250},{E=3.250},{G=1.89},{J=1/2-13NC x .78},{L=2.217},{M=1.272},{S=2.012},{T=1/4-28TPR },{WTL=2.7},{PNH=1300-35291},{PNZ=1633011002},{PPATH=../parts/tpb220w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Hub City
Description
TPB220W - Industrialine Mounted Bearings
Bill of material
1001-08109
Part No.
1001-08109
1001-08109
Model Number
TPB220W
Shaft Size
1-3/8
1-3/8
Description
TPB220WX1-3/8
TPB220WX1-3/8
Insert Type
Eccentric Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
Tapped Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
1.874
1.874
Inch
B
3.740
3.740
Inch
C
2.148
2.148
Inch
D
4.250
4.250
Inch
E
3.250
3.250
Inch
G
1.89
1.89
Inch
J
1/2-13NC x .78
1/2-13NC x .78
Inch
L
2.217
2.217
Inch
M
1.272
1.272
Inch
S
2.012
2.012
Inch
T Zerk
1/4-28TPR
WT.
2.7
2.7
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型