目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-05611
Hub City
Obsolete Products
Mounted Bearings
Industrialine
PB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/pb200_series/pb250w_asmtab.prj},{NB=1001-05611},{PN=1001-05611},{MN=PB250W},{SS=1-1/4},{DESCRIPTION=PB250WX1-1/4},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Low Base},{PT=Pillow Block},{PL=Industrialine Mounted Ball Bearing},{A=1.8125},{B=3.6250},{C=1.815},{D=3.4375},{EMIN=4.6875},{EMAX=5.5000},{F=6.750},{G=1.875},{H=0.625},{J=0.5625},{M=1.000},{S=1.689},{T=1/4-28TPR},{WTL=3.5},{PNH=1300-35261},{PNZ=1633011002},{PPATH=../parts/pb250w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Hub City
Description
PB250W - Industrialine Mounted Bearings
Bill of material
1001-05611
Part No.
1001-05611
1001-05611
Model Number
PB250W
Shaft Size
1-1/4
1-1/4
Description
PB250WX1-1/4
PB250WX1-1/4
Insert Type
Setscrew Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
Low Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
1.8125
1.8125
Inch
B
3.6250
3.6250
Inch
C
1.815
1.815
Inch
D
3.4375
3.4375
Inch
E Min.
4.6875
4.6875
Inch
E Max.
5.5000
5.5000
Inch
F
6.750
6.750
Inch
G
1.875
1.875
Inch
H
0.625
0.625
Inch
J
0.5625
0.5625
Inch
L
1.9375
1.9375
Inch
M
1.000
1.000
Inch
S
1.689
1.689
Inch
T Zerk
1/4-28TPR
WT.
3.5
3.5
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型