目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-05011
Hub City
Obsolete Products
Mounted Bearings
Industrialine
PB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/pb200_series/pb250hw_asmtab.prj},{NB=1001-05011},{PN=1001-05011},{MN=PB250HW},{SS=1-1/4},{DESCRIPTION=PB250HWX1-1/4},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=Low Base},{PT=Pillow Block},{PL=Industrialine Mounted Ball Bearing},{A=1.8125},{B=3.530},{C=1.815},{D=3.380},{EMIN=4.630},{EMAX=5.500},{F=6.440},{G=1.750},{H=0.560},{J=0.500},{M=1.000},{S=1.689},{T=1/4-28TPR},{WTL=2.9},{PNH=1300-35412},{PNZ=1633011002},{PPATH=../parts/pb250hw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Hub City
Description
PB250HW - Industrialine Mounted Bearings
Bill of material
1001-05011
Part No.
1001-05011
1001-05011
Model Number
PB250HW
Shaft Size
1-1/4
1-1/4
Description
PB250HWX1-1/4
PB250HWX1-1/4
Insert Type
Setscrew Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
Low Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
1.8125
1.8125
Inch
B
3.530
3.530
Inch
C
1.815
1.815
Inch
D
3.380
3.380
Inch
E Min.
4.630
4.630
Inch
E Max.
5.500
5.500
Inch
F
6.440
6.440
Inch
G
1.750
1.750
Inch
H
0.560
0.560
Inch
J
0.500
0.500
Inch
L
1.875
1.875
Inch
M
1.000
1.000
Inch
S
1.689
1.689
Inch
T Zerk
1/4-28TPR
WT.
2.9
2.9
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型