目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-00916
Hub City
Obsolete Products
Mounted Bearings
Industrialine
PB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/pb200_series/pb250_asmtab.prj},{NB=1001-00916},{PN=1001-00916},{MN=PB250},{SS=1-3/8},{DESCRIPTION=PB250X1-3/8},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Low Base},{PT=Pillow Block},{PL=Industrialine Mounted Ball Bearing},{A=1.8125},{B=3.6250},{C=1.815},{D=3.4375},{EMIN=4.6875},{EMAX=5.5000},{F=6.750},{G=1.875},{H=0.625},{J=0.5625},{M=0.917},{S=1.299},{T=1/4-28TPR},{WTL=3.6},{PNH=1300-35261},{PNZ=1633011002},{PPATH=../parts/pb250_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Hub City
Description
PB250 - Industrialine Mounted Bearings
Bill of material
1001-00916
Part No.
1001-00916
1001-00916
Model Number
PB250
Shaft Size
1-3/8
1-3/8
Description
PB250X1-3/8
PB250X1-3/8
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
Low Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
1.8125
1.8125
Inch
B
3.6250
3.6250
Inch
C
1.815
1.815
Inch
D
3.4375
3.4375
Inch
E Min.
4.6875
4.6875
Inch
E Max.
5.5000
5.5000
Inch
F
6.750
6.750
Inch
G
1.875
1.875
Inch
H
0.625
0.625
Inch
J
0.5625
0.5625
Inch
L
1.8545
1.8545
Inch
M
0.917
0.917
Inch
S
1.299
1.299
Inch
T Zerk
1/4-28TPR
WT.
3.6
3.6
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型