目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1001-04965
Hub City
Obsolete Products
Mounted Bearings
Industrialine
PB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/pb200_series/pb221hw_asmtab.prj},{NB=1001-04965},{PN=1001-04965},{MN=PB221HW},{SS=1-1/2},{DESCRIPTION=PB221HWX1-1/2},{IT=Eccentric Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=High Base},{PT=Pillow Block},{PL=Industrialine Mounted Ball Bearing},{A=2.0000},{B=3.880},{C=2.335},{D=3.750},{EMIN=4.940},{EMAX=5.810},{F=6.880},{G=1.750},{H=0.690},{J=0.500},{S=2.217},{M=1.374},{T=1/4-28TPR},{WTL=3.9},{PNH=1300-35424},{PNZ=1633011002},{PPATH=../parts/pb221hw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Hub City
Description
PB221HW - Industrialine Mounted Bearings
Bill of material
1001-04965
Part No.
1001-04965
1001-04965
Model Number
PB221HW
Shaft Size
1-1/2
1-1/2
Description
PB221HWX1-1/2
PB221HWX1-1/2
Insert Type
Eccentric Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
High Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
2.0000
2.0000
Inch
B
3.880
3.880
Inch
C
2.335
2.335
Inch
D
3.750
3.750
Inch
E Min.
4.940
4.940
Inch
E Max.
5.810
5.810
Inch
F
6.880
6.880
Inch
G
1.750
1.750
Inch
H
0.690
0.690
Inch
J
0.500
0.500
Inch
L
2.249
2.249
Inch
S
2.217
2.217
Inch
M
1.374
1.374
Inch
T Zerk
1/4-28TPR
WT.
3.9
3.9
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型