目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-06309
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FR200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fr200_series/fr250w_asmtab.prj},{NB=1002-06309},{PN=1002-06309},{SS=1-1/4},{MN=FR250W},{DESCRIPTION=FR250WX1-1/4},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Cast Iron},{HS=3-Hole},{PT=Flange Bracket},{PL=Industrialine Mounted Ball Bearing},{A=4.250},{C=1.815},{D=3.750},{E=2.000},{F=2.375},{G=1.250},{H=0.500},{J=0.500},{J2=0.551},{K=3.250},{M=1.440},{S=1.689},{N=0.68900},{Z=0.827},{T=1/4-28TPR},{WTL=3.6},{PNZ=1633011002},{PNH=1300-36169},{PPATH=../parts/fr250w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Hub City
Description
FR250W - Industrialine Mounted Bearings
Bill of material
1002-06309
Part No.
1002-06309
1002-06309
Shaft Size
1-1/4
1-1/4
Model Number
FR250W
Description
FR250WX1-1/4
FR250WX1-1/4
Insert Type
Setscrew Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
3-Hole
Product Type
Flange Bracket
Product Line
Industrialine Mounted Ball Bearing
A
4.250
4.250
Inch
B
6.125
6.125
Inch
C
1.815
1.815
Inch
D
3.750
3.750
Inch
E
2.000
2.000
Inch
F
2.375
2.375
Inch
G
1.250
1.250
Inch
H
0.500
0.500
Inch
J
0.500
0.500
Inch
J2
0.551
0.551
Inch
K
3.250
3.250
Inch
L
1.827
1.827
Inch
M
1.440
1.440
Inch
S
1.689
1.689
Inch
T Zerk
1/4-28TPR
WT.
3.6
3.6
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型