目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-03859
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB300 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb300_series/fb350h_asmtab.prj},{NB=1002-03859},{PN=1002-03859},{MN=FB350H},{SS=2},{DESCRIPTION=FB350HX2},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=4-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=6.380},{BC=7.250},{C=2.719},{D=4.920},{E=5.125},{H=0.790},{J=0.748},{M=1.730},{N=0.492},{S=1.772},{Z=1.024},{T=1/4-28TPR},{WTL=9.2},{PNZ=1633011002},{PNH=1300-36349},{NO=2},{PPATH=../parts/fb350h_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Hub City
Description
FB350H - Industrialine Mounted Bearings
Bill of material
1002-03859
Part No.
1002-03859
1002-03859
Model Number
FB350H
Shaft Size
2
2
Description
FB350HX2
FB350HX2
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
4-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
6.380
6.380
Inch
B.C.
7.250
7.250
Inch
C
2.719
2.719
Inch
D
4.920
4.920
Inch
E
5.125
5.125
Inch
H
0.790
0.790
Inch
J
0.748
0.748
Inch
L
2.304
2.304
Inch
M
1.730
1.730
Inch
S
1.772
1.772
Inch
T Zerk
1/4-28TPR
WT.
9.2
9.2
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型