目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-02609
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB300 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb300_series/fb350_asmtab.prj},{NB=1002-02609},{PN=1002-02609},{MN=FB350},{SS=2},{DESCRIPTION=FB350X2},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=4-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=6.380},{BC=7.236},{C=2.719},{D=4.920},{E=5.118},{H=0.780},{J=0.748},{M=1.690},{N=0.492},{S=1.772},{T=1/4-28TPR},{Z=0.984},{WTL=9.2},{PNH=1300-36042},{PNZ=1633011002},{NO=2},{PPATH=../parts/fb350_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Hub City
Description
FB350 - Industrialine Mounted Bearings
Bill of material
1002-02609
Part No.
1002-02609
1002-02609
Model Number
FB350
Shaft Size
2
2
Description
FB350X2
FB350X2
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
4-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
6.380
6.380
Inch
B.C.
7.236
7.236
Inch
C
2.719
2.719
Inch
D
4.920
4.920
Inch
E
5.118
5.118
Inch
H
0.780
0.780
Inch
J
0.748
0.748
Inch
L
2.264
2.264
Inch
M
1.690
1.690
Inch
S
1.772
1.772
Inch
T Zerk
1/4-28TPR
WT.
9.2
9.2
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型