您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-06226
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb280hwah_asmtab.prj},{NB=1002-06226},{PN=1002-06226},{MN=FB280HWAH},{SS=1-7/16 HVAC},{DESCRIPTION=FB280HWAHX1-7/16 HVAC},{IT=Concentric Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=4-Hole},{PT=Flange Block},{PL=Industrialine HVAC Mounted Ball Bearing},{SS1=1-7/16},{B=4.6875},{BC=5.125},{C=2.575},{D=3.5000},{E=3.625},{H=0.660},{J=0.531},{M=1.250},{S=1.870},{T=1/4-28TPR},{WTL=2.8},{PNH=HSGFB280HWAHX1-7/16},{PNZ=1633011002},{L1=0.81300},{N=1.18100},{PPATH=../parts/fb280hwah_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Hub City
Description
FB280HWAH - HVAC Air Handling Bearings - Industrialine Mounted Bearings
Bill of material
1002-06226
Part No.
1002-06226
1002-06226
Model Number
FB280HWAH
Shaft Size
1-7/16 HVAC
1-7/16 HVAC
Description
FB280HWAHX1-7/16 HVAC
FB280HWAHX1-7/16 HVAC
Insert Type
Concentric Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
4-Hole
Product Type
Flange Block
Product Line
Industrialine HVAC Mounted Ball Bearing
B
4.6875
4.6875
Inch
B.C.
5.125
5.125
Inch
C
2.575
2.575
Inch
D
3.5000
3.5000
Inch
E
3.625
3.625
Inch
H
0.660
0.660
Inch
J
0.531
0.531
Inch
L
1.994
1.994
Inch
M
1.250
1.250
Inch
S
1.870
1.870
Inch
T Zerk
1/4-28TPR
WT.
2.8
2.8
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型