目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-05465
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb260hw_asmtab.prj},{NB=1002-05465},{PN=1002-05465},{MN=FB260HW},{SS=1-7/16},{DESCRIPTION=FB260HWX1-7/16},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=2-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=6.140},{C=1.815},{D=3.740},{E=5.125},{H=0.590},{J=0.551},{M=1.470},{N=0.689},{S=1.689},{Z=0.842},{T=1/4-28TPR},{PNH=1300-36159},{PNZ=1633011002},{WTL=2.2},{PPATH=../parts/fb260hw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Hub City
Description
FB260HW - Industrialine Mounted Bearings
Bill of material
1002-05465
Part No.
1002-05465
1002-05465
Model Number
FB260HW
Shaft Size
1-7/16
1-7/16
Description
FB260HWX1-7/16
FB260HWX1-7/16
Insert Type
Setscrew Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
2-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
6.140
6.140
Inch
C
1.815
1.815
Inch
D
3.740
3.740
Inch
E
5.125
5.125
Inch
H
0.590
0.590
Inch
J
0.551
0.551
Inch
L
1.842
1.842
Inch
M
1.470
1.470
Inch
S
1.689
1.689
Inch
T Zerk
1/4-28TPR
WT.
2.2
2.2
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型