目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-02514
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb260_asmtab.prj},{NB=1002-02514},{PN=1002-02514},{MN=FB260},{SS=1-1/4},{DESCRIPTION=FB260X1-1/4},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=2-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=6.140},{C=1.815},{D=3.740},{E=5.127},{H=0.550},{J=0.551},{M=1.340},{N=0.382},{S=1.299},{Z=0.752},{T=1/4-28TPR},{WTL=2.9},{PNH=1300-36054},{PNZ=1633011002},{PPATH=../parts/fb260_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Hub City
Description
FB260 - Industrialine Mounted Bearings
Bill of material
1002-02514
Part No.
1002-02514
1002-02514
Model Number
FB260
Shaft Size
1-1/4
1-1/4
Description
FB260X1-1/4
FB260X1-1/4
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
2-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
6.140
6.140
Inch
C
1.815
1.815
Inch
D
3.740
3.740
Inch
E
5.127
5.127
Inch
H
0.550
0.550
Inch
J
0.551
0.551
Inch
L
1.669
1.669
Inch
M
1.340
1.340
Inch
S
1.299
1.299
Inch
T Zerk
1/4-28TPR
WT.
2.9
2.9
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型