目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-05415
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb250hw_asmtab.prj},{NB=1002-05415},{PN=1002-05415},{MN=FB250HW},{SS=1-7/16},{DESCRIPTION=FB250HWX1-7/16},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Ductile Iron},{HS=4-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=4.560},{BC=5.127},{C=1.815},{D=3.540},{E=3.625},{H=0.670},{J=0.512},{M=1.380},{N=0.689},{S=1.689},{Z=0.827},{T=1/4-28TPR},{PNH=1300-36143},{PNZ=1633011002},{WTL=2.6},{PPATH=../parts/fb250hw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Hub City
Description
FB250HW - Industrialine Mounted Bearings
Bill of material
1002-05415
Part No.
1002-05415
1002-05415
Model Number
FB250HW
Shaft Size
1-7/16
1-7/16
Description
FB250HWX1-7/16
FB250HWX1-7/16
Insert Type
Setscrew Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Ductile Iron
Housing Style
4-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
4.560
4.560
Inch
B.C.
5.127
5.127
Inch
C
1.815
1.815
Inch
D
3.540
3.540
Inch
E
3.625
3.625
Inch
H
0.670
0.670
Inch
J
0.512
0.512
Inch
L
1.827
1.827
Inch
M
1.380
1.380
Inch
S
1.689
1.689
Inch
T Zerk
1/4-28TPR
WT.
2.6
2.6
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型