您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-02416
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb250_asmtab.prj},{NB=1002-02416},{PN=1002-02416},{MN=FB250},{SS=1-3/8},{DESCRIPTION=FB250X1-3/8},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=4-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=4.610},{BC=5.125},{C=1.815},{D=3.620},{E=3.622},{H=0.630},{J=0.551},{M=1.340},{N=0.382},{S=1.299},{T=1/4-28TPR},{Z=0.748},{PNH=1300-36038},{WTL=4.2},{PNZ=1633011002},{PPATH=../parts/fb250_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Hub City
Description
FB250 - Industrialine Mounted Bearings
Bill of material
1002-02416
Part No.
1002-02416
1002-02416
Model Number
FB250
Shaft Size
1-3/8
1-3/8
Description
FB250X1-3/8
FB250X1-3/8
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
4-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
4.610
4.610
Inch
B.C.
5.125
5.125
Inch
C
1.815
1.815
Inch
D
3.620
3.620
Inch
E
3.622
3.622
Inch
H
0.630
0.630
Inch
J
0.551
0.551
Inch
L
1.665
1.665
Inch
M
1.340
1.340
Inch
S
1.299
1.299
Inch
T Zerk
1/4-28TPR
WT.
4.2
4.2
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型