目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-02314
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb200_series/fb230_asmtab.prj},{NB=1002-02314},{PN=1002-02314},{MN=FB230},{SS=1-1/4},{DESCRIPTION=FB230X1-1/4},{IT=Eccentric Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=2-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=6.140},{C=2.148},{D=3.740},{E=5.127},{H=0.550},{J=0.551},{M=1.340},{N=0.374},{S=1.531},{T=1/4-28TPR},{Z=0.752},{WTL=3.1},{PNH=1300-36054},{PNZ=1633011002},{PPATH=../parts/fb230_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Hub City
Description
FB230 - Industrialine Mounted Bearings
Bill of material
1002-02314
Part No.
1002-02314
1002-02314
Model Number
FB230
Shaft Size
1-1/4
1-1/4
Description
FB230X1-1/4
FB230X1-1/4
Insert Type
Eccentric Lock - Narrow Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
2-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
6.140
6.140
Inch
C
2.148
2.148
Inch
D
3.740
3.740
Inch
E
5.127
5.127
Inch
H
0.550
0.550
Inch
J
0.551
0.551
Inch
L
1.909
1.909
Inch
M
1.340
1.340
Inch
S
1.531
1.531
Inch
T Zerk
1/4-28TPR
WT.
3.1
3.1
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型