目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1002-01706
Hub City
Obsolete Products
Mounted Bearings
Industrialine
FB100 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/fb100_series/fb110_asmtab.prj},{NB=1002-01706},{PN=1002-01706},{MN=FB110},{SS=1},{DESCRIPTION=FB110 X 1},{IT=Setscrew Lock - Narrow Inner Race},{BL=Non-Relube},{HM=Ductile Iron},{HS=2-Hole},{PT=Flange Block},{PL=Industrialine Mounted Ball Bearing},{B=3.74},{C=1.328},{D=2.520},{E=2.992},{H=0.43},{J=0.34},{T=1/4-28},{L=1.201},{M=0.79},{S=1.071},{WTL=0.8},{PNH=1300-35315},{PNZ=1475707014},{PPATH=../parts/fb110_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Hub City
Description
FB110 - Industrialine Mounted Bearings
Bill of material
1002-01706
Part No.
1002-01706
1002-01706
Model Number
FB110
Shaft Size
1
1
Description
FB110 X 1
FB110 X 1
Insert Type
Setscrew Lock - Narrow Inner Race
Bearing Lubrication
Non-Relube
Housing Material
Ductile Iron
Housing Style
2-Hole
Product Type
Flange Block
Product Line
Industrialine Mounted Ball Bearing
B
3.74
3.74
Inch
C
1.328
1.328
Inch
D
2.520
2.520
Inch
E
2.992
2.992
Inch
H
0.43
0.43
Inch
J
0.34
0.34
Inch
T Setscrew
1/4-28
L
1.201
1.201
Inch
M
0.79
0.79
Inch
S
1.071
1.071
Inch
WT.
0.8
0.8
Lbs.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型