目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PSG2.0-30
HPC
Precision gears
Spur gears
Spur gears 2.0 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/200/grad7/psg20.prj},{NB=hpc_PSG2.0-30_S},{MAT=AP},{DET=S},{Z=30},{P=60},{D=64},{A=14},{M=45},{J=0.171 - 0.069},{CS=33.50},{CT=105.67},{MAS=0.640},{INFO=INFO},{MODULE=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
HPC
Description
PSG 2.0 - Spur gear - Pre-treated or case hardened steel - Module 2.0
Bill of material
HPC - PSG2.0-30
Part number
PSG2.0-30
PSG2.0-30
Material
Standard
Hardened
Standard
Hardened
Detail
Simple
Full
Simple
Full
N° of teeth
30
30
ØP Pitch
60
60
mm
ØD External
64
64
mm
ØA Bore
14
14
mm
ØM Boss
45
45
mm
Backlash
0.171 - 0.069
0.171 - 0.069
mm
Torque
33.50
33.50
Nm
Weight
0.640
0.640
kg
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型