目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PSG1.5-40S
HPC
Precision gears
Spur gears
Spur gears 1.5 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/150/grad7/psgs15.prj},{NB=hpc_PSG1.5-40S_S},{MAT=S},{DET=S},{Z=40},{P=60.00},{D=63.00},{A=12},{M=45},{J=0.171 - 0.069},{CS=15.30},{CT=11.90},{MAS=0.500},{INFO=INFO},{MODULE=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
HPC
Description
PSGS 1.5 - Spur gear - Stainless steel 303 or 316 - Module 1.5
Bill of material
HPC - PSG1.5-40S
Part number
PSG1.5-40S
PSG1.5-40S
Material
Stainless steel 303
Stainless steel 316
Stainless steel 303
Stainless steel 316
Detail
Simple
Full
Simple
Full
N° of teeth
40
40
ØP Pitch
60.00
60.00
mm
ØD External
63.00
63.00
mm
ØA Bore
12
12
mm
ØM Boss
45
45
mm
Backlash
0.171 - 0.069
0.171 - 0.069
mm
Torque
15.30
15.30
Nm
Weight Stainless steel 303
0.500
0.500
kg
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型