目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - EAR45-150
HPC
Linear components
Rotary motion
Roller accessories
Powered by
CAD模型選擇
{hpc/v3/rotary/acc/ear.prj},{NB=hpc_EAR45-150},{REF=EAR45-150},{D=M45X1,5},{B=12.3},{H=7.5},{D1=62},{D2=55},{B1=6},{T=55},{REP=Représentation simplifiée},{INFO=INFO},{D11=45},{P=1.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
HPC
Description
EAR - Bearing lock nut - With Nylon lock washer - Simplified view
Bill of material
HPC - EAR45-150
Part number
EAR45-150
EAR45-150
Thread
M45X1,5
M45X1,5
B
12.3
12.3
mm
H
7.5
7.5
mm
D1
62
62
mm
D2
55
55
mm
b
6
6
mm
T
55
55
mm
View
Simplified view
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型