目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - VHTM6-60/HDSS
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/vhtmhuss.prj},{NB=hpc_VHTM6-60/HDSS},{REF=VHTM6-60/HDSS},{D=M6},{DX=6.000},{D1=13.0},{D2=4.2},{H=4.0},{B=7.0},{K=5.0},{L=60},{SW=10.0},{INFO=INFO},{HIDDENLINE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 54
HELP_VARIABLE
Company
HPC
Description
VHTMhuss - H-screw with thin shaft - Hygienic Design®
Bill of material
HPC - VHTM6-60/HDSS
Part number
VHTM6-60/HDSS
VHTM6-60/HDSS
Ø
M6
M6
Ø
13.0
13.0
mm
Ø
4.2
4.2
mm
H
4.0
4.0
mm
B
7.0
7.0
mm
K
5.0
5.0
mm
L
60
60
mm
SW
10.0
10.0
mm
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型