目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PGM6-300/HUSS
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/pgmhuss.prj},{NB=hpc_PGM6-300/HUSS},{REF=PGM6-300/HUSS},{A=300},{B=14.2},{D=M6},{D1=6.000},{H=69.2},{L=314.2},{R=0.55},{R1=16.0},{T=15.0},{INFO=INFO},{L1=30.200},{L2=23.100},{H1=39.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
HPC
Description
PGMhuss - Handle belt - Hygienic Usit®
Bill of material
HPC - PGM6-300/HUSS
Part number
PGM6-300/HUSS
PGM6-300/HUSS
A
300
300
mm
Ø
14.2
14.2
mm
Ø
M6
M6
H
69.2
69.2
mm
L
314.2
314.2
mm
R
0.55
0.55
mm
R1
16.0
16.0
mm
T
15.0
15.0
mm
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型