目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - NTM8-22/BR
HPC
Mechanical drive components
Attaching hardware
Steel mounting accessories
Powered by
CAD模型選擇
{hpc/v1/attaching/steel/ntmbr.prj},{NB=hpc_NTM8-22/BR},{REF=NTM8-22/BR},{D=M8},{D1=5.0},{L=22.0},{SW=4.0},{REP=Représentation simplifiée},{INFO=INFO},{DX=8},{XB=2.000},{XL=0.300},{XJ=0.930},{XE=5.000},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
HPC
Description
NTMbr - Set screw - brass point
Bill of material
HPC - NTM8-22/BR
Part number
NTM8-22/BR
NTM8-22/BR
ØD
M8
M8
mm
ØD1
5.0
5.0
mm
L
22.0
22.0
mm
SW
4.0
4.0
mm
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型