目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
FE.DSR M 20 UP
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/fe_dsr.prj},{NB=FE.DSR M 20 UP_0},{REF=FE.DSR M 20 UP},{ROT=0},{DIA=M 20 (x2,5)},{WLL=2,50 t},{WLL2=2,50 t},{L=62},{TT=100},{S=24},{A=62},{B=55},{C=60},{D=83},{E=55},{F=25},{G=117},{H=19},{CNSMASSEXACT=2.60},{KG=2.6},{PPATH=fe_dsr/fe_dsr_asmtpl.prj},{SF=5},{DEEPLINK=FE.DSR M 20 UP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
HPS International
Description
FE.DSR - Female double swivel ring, GRADUP
Bill of material
FE.DSR M 20 UP
Reference
FE.DSR M 20 UP
FE.DSR M 20 UP
ROT
°
Diameter
M 20 (x2,5)
M 20 (x2,5)
5:1 - Working load limit
2,50 t
2,50 t
4:1 - Working load limit
2,50 t
2,50 t
maxi
62
62
mm
Tightening torque
100
100
Nm
S
24
24
mm
A
62
62
mm
B
55
55
mm
C
60
60
mm
D
83
83
mm
E
55
55
mm
F
25
25
mm
G
117
117
mm
H
19
19
mm
Weight
2.60
2.60
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型