目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
ADA M100
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/ada.prj},{NB=ADA M100_1},{REF=ADA M100},{D=M100 (x6)},{D1=80},{D2=3 1/2},{IT=1},{L1=100},{NM=600 Nm},{S=155},{H=15},{INFO=INFO},{ET=100.000},{ETPAS=6.000},{I1=80},{I2=88.900},{X1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
HPS International
Description
ADA - Adaptor, high tensile
Bill of material
ADA M100
Reference
ADA M100
ADA M100
ø Ext.
M100 (x6)
M100 (x6)
ø Int. Maxi Metric
80
80
ø Int. Maxi UNC
3 1/2
3 1/2
Inch
Ø Int. Thread
Metric
UNC
Metric
UNC
L1
100
100
mm
N.m FootLBS
600 Nm
600 Nm
S
155
155
mm
H
15
15
mm
INFO
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型