目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
SK8R4R
HPS International
ACCESSORIES
01 - SOCKETS
Powered by
CAD模型選擇
{hp_systems/accessories/0120-20sockets/skr.prj},{NB=SK8R4R},{PREVIEW=skr.png},{REF=SK8R4R},{PDF=Open PDF},{TOOPEN=https://www.hpsinternational.com/uploads/pdf/HPS-SERIE-COUPLIGS-MANCHON.pdf},{CHARACTERISTICS=With red ring},{TH=1/4},{D=21},{D1=17.5},{L=33},{L1=21},{A=10},{KEYWORDS=socket, accessories},{DEFAULTSORTATTR=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
HPS International
Description
SKR - Straight socket male thread
Bill of material
SK8R4R
Reference
SK8R4R
SK8R4R
Link to PDF
Open PDF
Characteristics
With red ring
With red ring
Th
1/4
1/4
ØD
21
21
ØD1
17.5
17.5
L
33
33
L1
21
21
A
10
10
Previews
3D
2D
下載CAD模型
生成CAD模型