目錄: HORIUCHI MACHINERY Co., Ltd.
Created: 19.01.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
english, japanese
CADENAS Design Manaual (CDM) was considered
Vendor locations included
Delivery countries included
Weight information included
Coloured parts
Materials included
eCl@ss 5.1, 6.0, 10.0
Automatic dimensions
HORIUCHI MACHINERY Co., Ltd.
CSR-SA9SA32B10-1A
HORIUCHI MACHINERY Co., Ltd.
Hidraulic cylinders
Compact Type Cylinder
C Series
Powered by
CAD模型選擇
{horiuchi/hidraulic_cylinders/compact_type_cylinder/c_series/csr_series_asmtab.prj},{NB=CSR-SA9SA32B10-1A(0)},{BORE=32},{SSAB=0.77},{SSAS=0.10},{WSAB=1.09},{WSAS=0.11},{SLDB=0.90},{SLDS=0.11},{WLDB=0.11},{WLDS=1.38},{WFA=0.63},{WFB=0.69},{SPEJ=0.57},{DPEJ=0.59},{LN=0.05},{PRESSURE=16},{PPRESSURE=21},{PRD=35.5},{A=62.0},{B=18.0},{C=15.0},{D1=10.0},{D2=20.0},{FNDM=12.0},{FP=1.8},{FL1=69.0},{FL2=79.0},{FL1100=82.0},{FL2100=92.0},{FT=14.0},{HX1=13.5},{HX100=28.0},{J1=18.5},{J100=22.0},{L=7.0},{N=10.0},{RX=27.0},{T=6.5},{TL1=59.0},{TL100=72.0},{TLLD=72.0},{U=11.0},{Q=37.0},{V=6.6},{W=47.0},{LUNDM=6.0},{LUP=1.0},{LUD=12.0},{PX=28.0},{PW=12.0},{T1=5.0},{R1=0.3},{XKB=12.0},{SDC=S},{MATERIAL=9},{MOUNTING=SA},{STROKE=10},{THREAD=},{SWQ=1},{SWT=A},{ENDJOINT=},{LOCKNUT=},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
HORIUCHI MACHINERY Co., Ltd.
Description
CSR Series - with Switch - Compact Type Cylinder
Bill of material
CSR-SA9SA32B10-1A
Order Number
CSR-SA9SA32B10-1A
CSR-SA9SA32B10-1A
Series Name
CSR: Switch Adjusted Type
Single/Double Classification
S: Single Rod Type
W: Double Rod Type
S: Single Rod Type
W: Double Rod Type
Standard/Special Classification
Standard Dimensions
Packing Material
9: Hydrogenated Nitrile Rubber (Standard)
8: Nitrile Rubber
9: Hydrogenated Nitrile Rubber (Standard)
8: Nitrile Rubber
Mounting Type
SA: Standard Type
FA: Standard Type with FA Flange
FB: Standard Type with FB Flange
LD: Foot Type
SA: Standard Type
FA: Standard Type with FA Flange
FB: Standard Type with FB Flange
LD: Foot Type
Bore
32
32
mm
Type of Rod
B: B Rod
Stroke Length
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
95
100
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
95
100
mm
Thread Specifications
No Notation: Female Thread
M: Male Thread
No Notation: Female Thread
M: Male Thread
Switch Quantity
1
2
1
2
Switch Type
A: No Switch
C: T0V3
J: T0V5
CK: T5V3
CL: T5V5
DT: T2V3
DU: T2V5
CW: T2YV3
CH: T0H3
JH: T0H5
FJ: T0V-0.5 (DC)
FW: T0V-0.5 (AC)
A: No Switch
C: T0V3
J: T0V5
CK: T5V3
CL: T5V5
DT: T2V3
DU: T2V5
CW: T2YV3
CH: T0H3
JH: T0H5
FJ: T0V-0.5 (DC)
FW: T0V-0.5 (AC)
End Joint
None
None
Lock Nut
None
None
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Approx. Mass
0.870
0.870
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型