目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Shutter valve PVC, inner diameter = 315 - 10000022(LOD=M-300)
Hoka
Shutter valve
Powered by
CAD模型選擇
{hoka/verschlussklappe/verschlussklappe.prj},{NB=Verschlussklappe PVC, Innendurchmesser = 315 - 10000022(LOD=M-300)},{CNSORDERNO=10000022},{CNSPRICE=55.00},{CNSMASSEXACT=0.000},{DA=315},{DA1=75},{DA2=315},{A=347},{MCODE=1.lvk:0280/0315},{ART=PVC Lamellen - Verschlußklappe WSK 30, Ø280 und 315 für Außenwand},{ARTE=PVC lamellar shutter Ø 280 and 315},{ARTF=PVC Clapets de fermeture à lamelles Ø 280 et 315},{CNSMAT=PVC},{FAR=RAL 7001},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Hoka
Description
Shutter valve - HoKa Shutter valve with lamellar
Bill of material
Shutter valve PVC, inner diameter = 315 - 10000022(LOD=M-300)
Article number
10000022
10000022
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
PVC lamellar shutter Ø 280 and 315
PVC lamellar shutter Ø 280 and 315
Material
PVC
Color
RAL 7001
Diameter
315
315
mm
AxA Width
347
347
mm
Info text
Information
Info text
Specification
HOKA PVC lamella shutter valve plastic formed part with interior stop for connecting pipes As self-actuating lamella shutter valve, for wall assembly manufacturing process: Injection moulding Negative overpressure upon request according to mechanical, chemical and thermal load.
Remark
The specified dimensions are installation dimensions
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型