您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9121303
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
Anthracite
Components
ppd
h218
Powered by
CAD模型選擇
{hettich/assembly/drawer_system/at_dbl_wall_dr/anthracite/compo/ppd/h218/dsp126_218_ds_tab.prj},{NB=9121303___________},{DDPLVIS=ArciTech drawer side profile, 126 mm / 400 mm, anthracite, left},{DDPR=},{DRPS=},{DRPCL=},{DRPCR=},{DFC=},{DFS=},{DDS=},{DDSACC=},{DACC=},{DRL=},{DRR=},{CW=275},{NL=270},{RPH=218},{PPATH=dsp126_218_ds_tpl.prj},{DDPL=9121303}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Hettich
Description
Pot-and-pan drawer with DesignSide, height 218 mm, drawer side profile height 126 mm - Pot-and-pan drawer with DesignSide, height 218 mm, drawer side profile height 126 mm
Bill of material
9121303___________
AT Drawer side profile left H126 mm
ArciTech drawer side profile, 126 mm / 400 mm, anthracite, left
ArciTech drawer side profile, 126 mm / 400 mm, anthracite, left
AT Drawer side profile right H126 mm
ArciTech drawer side profile, 126 mm / 270 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 300 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 350 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 400 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 450 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 500 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 550 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 650 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 270 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 300 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 350 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 400 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 450 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 500 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 550 mm, anthracite, right
ArciTech drawer side profile, 126 mm / 650 mm, anthracite, right
AT Steel rear panel H218 mm
ArciTech steel rear panel, 218 mm / 275 mm, anthracite
ArciTech steel rear panel, 218 mm / 300 mm, anthracite
ArciTech steel rear panel, 218 mm / 350 mm, anthracite
ArciTech steel rear panel, 218 mm / 400 mm, anthracite
ArciTech steel rear panel, 218 mm / 450 mm, anthracite
ArciTech steel rear panel, 218 mm / 500 mm, anthracite
ArciTech steel rear panel, 218 mm / 550 mm, anthracite
ArciTech steel rear panel, 218 mm / 600 mm, anthracite
ArciTech steel rear panel, 218 mm / 700 mm, anthracite
ArciTech steel rear panel, 218 mm / 800 mm, anthracite
ArciTech steel rear panel, 218 mm / 900 mm, anthracite
ArciTech steel rear panel, 218 mm / 1000 mm, anthracite
ArciTech steel rear panel, 218 mm / 1200 mm, anthracite
ArciTech steel rear panel, 218 mm / 275 mm, anthracite
ArciTech steel rear panel, 218 mm / 300 mm, anthracite
ArciTech steel rear panel, 218 mm / 350 mm, anthracite
ArciTech steel rear panel, 218 mm / 400 mm, anthracite
ArciTech steel rear panel, 218 mm / 450 mm, anthracite
ArciTech steel rear panel, 218 mm / 500 mm, anthracite
ArciTech steel rear panel, 218 mm / 550 mm, anthracite
ArciTech steel rear panel, 218 mm / 600 mm, anthracite
ArciTech steel rear panel, 218 mm / 700 mm, anthracite
ArciTech steel rear panel, 218 mm / 800 mm, anthracite
ArciTech steel rear panel, 218 mm / 900 mm, anthracite
ArciTech steel rear panel, 218 mm / 1000 mm, anthracite
ArciTech steel rear panel, 218 mm / 1200 mm, anthracite
AT Rear panel connector left
ArciTech rear panel connector, 218 mm, anthracite, left
ArciTech rear panel connector, 218 mm, anthracite, left
AT Rear panel connector right
ArciTech rear panel connector, 218 mm, anthracite, right
ArciTech rear panel connector, 218 mm, anthracite, right
AT Drawer front connector for drawer side profile
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
AT Front stabiliser
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
AT DesignSide in glass 92 mm
ArciTechDesignSide in glass, 92 / 270
ArciTechDesignSide in glass, 92 / 300
ArciTechDesignSide in glass, 92 / 350
ArciTechDesignSide in glass, 92 / 400
ArciTechDesignSide in glass, 92 / 450
ArciTechDesignSide in glass, 92 / 500
ArciTechDesignSide in glass, 92 / 550
ArciTechDesignSide in glass, 92 / 650
ArciTechDesignSide in glass, 92 / 270
ArciTechDesignSide in glass, 92 / 300
ArciTechDesignSide in glass, 92 / 350
ArciTechDesignSide in glass, 92 / 400
ArciTechDesignSide in glass, 92 / 450
ArciTechDesignSide in glass, 92 / 500
ArciTechDesignSide in glass, 92 / 550
ArciTechDesignSide in glass, 92 / 650
AT DesignSide adapter 92 mm
ArciTech DesignSide adapter, 92 mm, anthracite
ArciTech DesignSide adapter, 92 mm, anthracite
AT DesignSide connector
ArciTech DesignSide connector
ArciTech DesignSide connector
Actro drawer runner left
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner right
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Carcase width
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
mm
Nominal length
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
mm
Rear panel height
218.000
218.000
mm
AT Drawer side profile left H126 mm
9121303
9121303
Previews
3D
2D
下載CAD模型
生成CAD模型