目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 151-00595
HellermannTyton
Cable ties and fixings
Connector Clips
with arrowhead
Powered by
CAD模型選擇
{hellermann_tyton/11/connector_clips/arrowhead/clip_fuer_blechstaerke_oval.prj},{NB=151-00595},{IDNR=151-00595},{NO_CU_PER_OU=500},{PRICE_QUANT36=100.000},{QUANTITY_MIN=12000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=16.250},{TAX_N=0.190},{PWID=688},{MANUFACTURE19=CCSFT7x12},{DESCRIPTION14=Kabelhalter blau}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
HellermannTyton
Description
for oval holes
Bill of material
HellermannTyton 151-00595
Identification
151-00595
151-00595
Manufacturer Type Description
CCSFT7x12
CCSFT7x12
Short Description
Harness Clip blue
Harness Clip blue
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Blue (BU)
Blue (BU)
Fixing hole Ø FH
7.0 x 12.0
7.0 x 12.0
mm
Panel Thickness min.
0.8
0.8
mm
Panel Thickness max.
2.0
2.0
mm
Length L
16.0
16.0
mm
Package Quantity
500
500
Minimum Order Quantity
12000
12000
Height (H)
17.6
17.6
mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型