目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 151-02600
HellermannTyton
Cable ties and fixings
Bundling Clips
with arrowhead
Powered by
CAD模型選擇
{hellermann_tyton/11/bundling_clips/arrowhead/ch_soc.prj},{NB=151-02600},{IDNR=151-02600},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=5000},{QUANTITY_IN38=100.000},{PRICE_EUR_N=14.040},{TAX_N=0.190},{PWID=619},{MANUFACTURE19=CH20D7},{DESCRIPTION14=Halteclip schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with stand-off
Bill of material
HellermannTyton 151-02600
Identification
151-02600
151-02600
Manufacturer Type Description
CH20D7
CH20D7
Short Description
Fixing element black
Fixing element black
Material
Polyamide 6.6 (PA66)
Polyamide 6.6 (PA66)
Colour
Black (BK)
Black (BK)
Fixing hole Ø FH
6.4-7.0
6.4-7.0
mm
Panel Thickness min.
0.6
0.6
mm
Length L
50
50
mm
Panel Thickness max.
1.4
1.4
mm
Package Quantity
1
Minimum Order Quantity
5000
5000
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
-40 °C to +85 °C, (+105 °C, 500 h)
Length L2
20
20
mm
Deeplink
Deeplink
Teller
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型