目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
BSA-8S2.5-E-B04010-FB-A-2.00-00-E200-A
Helix Linear
Linear Actuators
SMA – Hybrid External Stepper Motor Actuators
Powered by
CAD模型選擇
{helixlinear/linear_actuators/sma/sma_bsa_asmtab.prj},{NB=BSA-8S2.5-E-B04010-FB-A-2.00-00-E200-A},{MS=8},{ML=S},{V=2.5},{AS=E},{BS=B04010},{NS=FB},{NORT=A},{LSL=2.000},{EC=00},{E=E200},{EP=A},{PPATH=parts/sma_bsa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Helix Linear
Description
BSA - Ball Screw Stepper Actuator - Ball Screw Stepper Motor Actuator
Bill of material
BSA-8S2.5-E-B04010-FB-A-2.00-00-E200-A
Part No.
BSA-8S2.5-E-B04010-FB-A-2.00-00-E200-A
Motor Size
8
11
14
17
23
34
8
11
14
17
23
34
Motor Length
S - Single only
S - Single only
Voltage
2.50 VDC
5.00 VDC
7.50 VDC
2.50 VDC
5.00 VDC
7.50 VDC
Actuator Style
E - Rotating Screw
E - Rotating Screw
Ball Screw Size
4x1
5x2
5x3
4x1
5x2
5x3
Nut Style
FB - Flange nut
FB - Flange nut
Nut Orientation
A - Nut flange facing away from the motor
B - Nut flange facing towards the motor
A - Nut flange facing away from the motor
B - Nut flange facing towards the motor
Lead Screw Length
Inch
End Code
00 - No end code
8N
00 - No end code
8N
Encoder
E200 - 200 CPR
E500 - 500 CPR
E1000 - 1000 CPR
00 - No encoder
E200 - 200 CPR
E500 - 500 CPR
E1000 - 1000 CPR
00 - No encoder
Encoder position
A
B
A
B
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型