5019533
HAWLE
Fittings
Powered by
CAD模型選擇
{hawle/at_fittings/6230.prj},{NB=5019533 6230 DN32 - PN16 (400)},{IN=5019533},{LOD=400},{PE=32},{TH=3/4},{PN=PN16},{L=91},{E=70},{D=53},{W=0.11},{PL=Link},{T=52},{D22=47.8},{D33=36.5},{DS2=53.0},{DS3=46.5},{DB=59.00},{DR=65.00},{TH1=19.05}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
HAWLE
Description
6230 - ISO fitting POM with internal thread, reduced outlet
Bill of material
5019533
Item Number
5019533
5019533
LOD Level
400
200
400
200
Ø Pipe
32
32
mm
Thread
3/4
3/4
Inch
Pressure Rating
PN16
L
91
91
mm
E
70
70
mm
ØD
53
53
mm
Weight
0.11
0.11
kg
Product Link
Link
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型