目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSP-4
Harcourt
Alignment Pins
Shoulder Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/shoulder_pins/hsp_hstp.prj},{NB=HSP-4},{TYP=HSP},{A=0.25000000},{AA=0.2497},{B=2.00000000},{C=0.15625000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HSP, HSTP - Shoulder Pins and T-Shoulder Pins
Bill of material
HSP-4
Ordering Number
HSP-4
HSP-4
Pin Type
Shoulder Pin
T-Shoulder Pin
Shoulder Pin
T-Shoulder Pin
Material of Pin
1144 Heat-Treated Steel
Material of Roll Pin
-
Finish
Black Oxide
A Dia. - Nom.
1/4
1/4
Inch
A Dia. - Act.
0.2497
0.2497
Inch
B
2
2
Inch
C
5/32
5/32
Inch
D Dia.
3/8
3/8
Inch
E
2
2
Inch
F
3/16
3/16
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型