目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPDP-04-12
Harcourt
Alignment Pins
Pull Dowel Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/pull_dowel_pins/hpdp.prj},{NB=HPDP-04-12},{A=0.25000000},{AON=04},{D=0.250},{TH=#8-32},{T1=0.1640},{L=0.75},{L1=[.75,1,1.25,1.5,1.75,2,2.25,2.5,3]},{B=0.23500},{P=0.031}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Harcourt
Description
HPDP - Pull Dowel Pins
Bill of material
HPDP-04-12
Ordering Number
HPDP-04-12
HPDP-04-12
Material
Alloy Steel, Hardened Rc 60-64
Finish
Precision Ground
A
1/4
1/4
Inch
D
0.250
0.250
Inch
Thread
#8-32
#8-32
Length
3/4
1
1 1/4
1 1/2
1 3/4
2
2 1/4
2 1/2
3
3/4
1
1 1/4
1 1/2
1 3/4
2
2 1/4
2 1/2
3
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型