目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HCP-10
Harcourt
Alignment Pins
Clamping Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/clamping_pins/hcp_asmtab.prj},{NB=HCP-10},{MAT=},{A=#10},{AA=0.1900},{B=3.00000000},{C=1.50000000},{D=0.25000000},{E=0.37500000},{F=0.203},{G=#10-24},{G1=['#10-24','#10-32']},{PPATH=hcp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HCP - Clamping Pins
Bill of material
HCP-10
Ordering Number
HCP-10
HCP-10
Material
12L14 Hardened Steel
Stainless Steel
12L14 Hardened Steel
Stainless Steel
Finish
Black Oxide
A Dia. - Nom.
#10
#10
Inch
A Dia. - Act.
0.1900
0.1900
Inch
B
3
3
Inch
C
1 1/2
1 1/2
Inch
D Dia.
1/4
1/4
Inch
E Dia.
3/8
3/8
Inch
F Dia.
0.203
0.203
Inch
G
#10-24
#10-32
#10-24
#10-32
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型