目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HCKLA-4-48-1024
Harcourt
Alignment Pins
Captive Hand Knobs
Powered by
CAD模型選擇
{harcourt/alignment_pins/captive_hand_knobs/hckla_asmtab.prj},{NB=HCKLA-4-48-1024},{ON=HCKLA-4-48-1024},{MATKC=Alluminum Alloy},{FINKB=Red Anodize},{MATSB=1144 or 52100 Steel, Hardened},{FINSB=Black Oxide},{A=3.0},{B=0.29},{THREAD=#10-24},{THR=0.19000},{E=0.2500},{F=0.50},{G=0.87500000},{H=1.50000000},{C=0.4078},{D=0.31},{L=0.62500000},{M=0.28125000},{K=0.62},{KNOB=HK-5-B},{COLLAR=CL-4-A},{PPATH=hckla_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Harcourt
Description
HCKLA - Captive Locating Clamping Pin
Bill of material
HCKLA-4-48-1024
Ordering Number
HCKLA-4-48-1024
HCKLA-4-48-1024
Materil of Knob & Bushing
Alluminum Alloy
Finish of Knob & Bushing
Red Anodize
Material of Screw and Bushing
1144 or 52100 Steel, Hardened
Finish of Screw & Bushing
Black Oxide
A
3.0
3.0
Inch
B
0.29
0.29
Inch
Thread
#10-24
#10-24
E
0.2500
0.2500
Inch
F
0.50
0.50
Inch
G
7/8
7/8
Inch
H
1 1/2
1 1/2
Inch
C
0.4078
0.4078
Inch
D
0.31
0.31
Inch
L
5/8
5/8
Inch
M
9/32
9/32
Inch
K
0.62
0.62
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型