目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HLPB-3
Harcourt
Alignment Pins
Captive-Pin Bushings
Powered by
CAD模型選擇
{harcourt/alignment_pins/captive-pin_bushings/hlpb_asmtab.prj},{NB=HLPB-3},{ID=3},{BS=},{MAT=},{B=0.31},{E=0.62},{F=0.44},{G=0.140},{PPATH=hlpb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Harcourt
Description
HLPB - Captive Pin Bushing
Bill of material
HLPB-3
Ordering Number
HLPB-3
HLPB-3
Size
3
3
Bushing Type
Standard
Floating
Standard
Floating
Material
1144 Steel or 52100 Steel
17-4 PH Stainless Steel
HTS-60 High Strength Steel
1144 Steel with QPQ Finish
Non-Galling Stainless Steel
1144 Steel or 52100 Steel
17-4 PH Stainless Steel
HTS-60 High Strength Steel
1144 Steel with QPQ Finish
Non-Galling Stainless Steel
Finish
Black Oxide
A Dia. - Nom.
0.1868
0.1868
Inch
B
0.310
0.500
0.310
0.500
Inch
C Dia.
0.4078
0.4078
Inch
D Dia.
13/16
13/16
Inch
E
0.62
0.62
Inch
F
0.44
Inch
G
0.140
Inch
H Radius
0.34
0.34
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型