目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBLT-3-0.50
Harcourt
Alignment Pins
Ball Lock Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/ball_lock_pins/hblt_asmtab.prj},{NB=HBLT-3-0.50},{MAT=},{HDL=T Handle},{OO=},{LON=24},{HLP=},{A=0.18750000},{AA=.1885-.1870},{GRIP=0.50},{AMAX=0.1885},{AMIN=0.1870},{B=0.219},{C=0.245},{D1=0.22},{E1=1.26},{F1=0.78},{G1=0.47},{H1=1.75},{J1=1.50},{K1=0.22},{L1=1.26},{M1=0.89},{N1=0.82},{P1=0.47},{R1=0.57},{S1=1.13},{TS=200},{RHDMAX=0.1940},{RHDMIN=0.1900},{RS=0.625},{RSH=0.093},{RD=0.020},{RHD=0.063},{PPATH=hbl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Harcourt
Description
HBLT - T Handle Ball Lock Pins
Bill of material
HBLT-3-0.50
Ordering Number
HBLT-3-0.50
HBLT-3-0.50
Material
Steel
Stainless Steel
Steel
Stainless Steel
Handle
T Handle
Ordering Options
Pin Only
With HRET-24 Retractor
With Attached Cable
Pin Only
With HRET-24 Retractor
With Attached Cable
A Dia. - Nom.
3/16
3/16
Inch
A Dia. - Act.
.1885-.1870
.1885-.1870
Inch
Grip Length
0.50
0.75
1.00
1.25
1.50
1.75
2.00
2.25
2.50
3.00
3.50
4.00
4.50
5.00
5.50
6.00
0.50
0.75
1.00
1.25
1.50
1.75
2.00
2.25
2.50
3.00
3.50
4.00
4.50
5.00
5.50
6.00
Inch
B
0.219
0.219
Inch
C
0.245
0.245
Inch
D Dia.
0.22
0.22
Inch
E
1.26
1.26
Inch
F
0.78
0.78
Inch
G Dia.
0.47
0.47
Inch
Double Shear - Min.
2100
2100
lbs
Tensile Strength - Min.
200
200
lbs
Recommended Hole Diameter - Max.
0.1940
0.1940
Inch
Recommended Hole Diameter - Min.
0.1900
0.1900
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型