目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1068.600 Adaptor Slot Centering Block
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1068 Adaptor Slot Centering Blocks, System V40/V70
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10686_adapternutenzentriersteine/eh_10686.prj},{NB=1068.600 Adapternutenzentrierstein},{BESTNR=1068.600},{BESTNR1=EH_10686},{G=81},{SYSTEM=V40/V70},{L1=38.000},{L2=26.000},{B=22.000},{B1=14.000},{B2=10.000},{H=21.500},{H1=12.200},{H2=4.200},{D=6.000},{FA=1.000},{NDM=6.000},{KDM=4.917}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1068 - Adaptor Slot Centering Blocks, System V40/V70
Bill of material
1068.600 Adaptor Slot Centering Block
Ref. No.
1068.600
weight
81
g
System
V40/V70
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型