目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1586.040 Stop
Halder
Modular Jig and Fixture Systems
Multiple Clamping Systems
EH 1586. Stops vertical prisms
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/mehrfachspannsysteme/eh_1586_4_2/eh_1586_1_asmtab.prj},{NB=1586.040Anschläge},{BESTNR=1586.040},{AUS=Prismen vertikal, beidseitig},{L1=60},{L2=0},{L3=19.4},{B1=44},{H1=21.4},{G=490},{PPATH=eh_1586_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.040 Stop
Ref. No.
1586.040
1586.040
Finish
Vertical prisms on both sides
Vertical prisms on both sides
L1
60
60
mm
L2
0
0
mm
L3
19.4
mm
B1
44
mm
H1
21.4
mm
weight
490
490
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型