目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23070.0020 Fixture Nut
Halder
Standard Parts
Clamping Elements
EH 23070. Fixture Nuts, DIN 6330
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2307/eh2307_vergutungsstahl.prj},{NB=EH 23070.0020 Sechskantmutter},{BESTNR=23070.0020},{BESTNRX=2307.020},{AUS=Verguetungsstahl},{D1=M20},{NDM=20},{KDM=17.294},{D2=22.0},{E=34.6},{M=30},{R=27.0},{S=30},{G=110.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Halder
Description
EH 23070. - Collar Nuts DIN 6330 (height 1,5 D)
Bill of material
EH 23070.0020 Fixture Nut
Ref. No.
23070.0020
23070.0020
finish
heat-treated steel
heat-treated steel
thread
M20
M20
D2
22.0
22.0
mm
E
34.6
34.6
mm
M
30
30
mm
R
27.0
27.0
mm
S
30
30
mm
weight
110.0
110.0
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型