目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23030.0185 T-Bolt
Halder
Standard Parts
Clamping Elements
EH 23030. T-Bolts, DIN 787
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2303/eh2303.prj},{NB=EH 23030.0185 Schraube fuer T-Nute},{BESTNR=23030.0185},{AUS=Güte 8.8},{BESTNRX=2303.185},{D1=M16},{NDM=16},{KDM=13.835},{N=18},{L=80},{A=17.6},{B=55},{E=28},{K=10},{G=184},{X=14},{X2=5.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 66
HELP_VARIABLE
Company
Halder
Description
EH 23030. - T-Bolts, DIN 787
Bill of material
EH 23030.0185 T-Bolt
Ref. No.
23030.0185
23030.0185
finish
quality 8.8
quality 8.8
thread
M16
M16
T-slot size
18
18
mm
L
80
80
mm
A
17.6
17.6
mm
B
55
55
mm
E
28
28
mm
K
10
10
mm
weight
184
184
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型