目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23110.0520 Centering Pin
Halder
Standard Parts
Clamping Elements
EH 23110. Centering Pins
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2311z/eh_2311_z.prj},{NB=EH 23110.0520 Zentrierbolzen},{BESTNR=23110.0520},{BESTNRX=2311.520},{D=25},{L=35},{G=120},{D1=8.000},{D3=6.647},{F2=2.000},{F1=1.500},{A2=11.000},{T=6.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Halder
Description
EH 23110. - Centering Pins
Bill of material
EH 23110.0520 Centering Pin
Ref. No.
23110.0520
23110.0520
h6
25
25
mm
L
35
35
mm
weight
120
120
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型