目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22630.0225 Locating pin, cylindric, with bore hole, long
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Locating Pins with bore hole, similar to DIN 6321
Locating Pin, cylindric, with bore hole, similar DIN 6321
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_aufnahmebolzen_anschraubbar_aehnlich_din_6/zylindrisch/2263221.prj},{NB=EH 22630.0225 Aufnahmebolzen zylindrisch, anschraubbar, lang},{BESTNR=22630.0225},{BESTNR1=2263.225},{D1=10},{L1=18},{D2=6},{L2=9},{D3=M 3},{NDM=3.000},{KDM=2.459},{D4=5.0},{D4X=5.000},{L4=6},{D5=2.6},{L5=2.6},{L5X=2.600},{L6=10},{L6X=10.000},{G=8.5},{GX=-},{L3=1.600},{F=b1-},{SD1=5.000},{ST=2.600},{BD=3.100},{SL=17.000},{G1=3.000},{F1=sg},{FUNC=Applying, Positioning, Supporting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Locating Pins, cylindric, with bore hole, similar to DIN 6321, long
Bill of material
22630.0225 Locating pin, cylindric, with bore hole, long
Ref. No.
22630.0225
22630.0225
g6
10
10
mm
L1
18
18
mm
k6
6
6
mm
L2
9
9
mm
thread
M 3
M 3
D4
5.0
5.0
mm
L4
6
6
mm
D5
2.6
2.6
mm
L5
2.6
2.6
mm
L6
10
10
mm
weight
8.5
8.5
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型