目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22591.0016 Fulcrum Screws
Halder
Standard Parts
Machine and Fixture Elements
EH 22591. Fulcrum Screws
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22591/eh_22591_asmtab.prj},{NB=EH 22591.0016 Gelenkschrauben (0)},{BESTNR=22591.0016},{AUS=Stahl},{D1=M30 x 2},{D2=M16},{ROT=0},{L1=47.4},{L2=36},{L3=13.5},{SW1=12},{SW2=24},{SW3=27},{BB=45},{G=165},{NDM=30},{NDM2=16},{P1=2.00},{P2=2.00},{A1=1.5},{A2=2.7150},{A3=1.5675},{A4=0.9300},{A6=12.4875},{A7=-2.1},{A8=0.90},{A9=3.4641},{A10=8.10},{A11=1},{A12=20.8},{A13=1.8564},{A14=1.0718},{A15=27.7128},{A16=25.9875},{A17=4.1501},{A18=3.2381},{A19=0.8119},{A20=14.3763},{A21=7.1250},{PPATH=eh_22591_asmtpl.prj},{FUNC=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Halder
Description
EH 22591. - Fulcrum Screw
Bill of material
22591.0016 Fulcrum Screws
Ref. No.
22591.0016
22591.0016
Finish
steel
steel
Thread
M30 x 2
M30 x 2
Thread
M16
M16
Rotation
°
+/-0.5
47.4
47.4
mm
L2
36
36
mm
min.
13.5
13.5
mm
SW1
12
12
mm
SW2
24
24
mm
SW3
27
27
mm
Load capacity for static load max.
45
45
kN
Weight
165
165
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型