目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22130.0192 Bush
Halder
Standard Parts
Machine and Fixture Elements
EH 22130. Precision Index Plungers with tapered support
bush
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2213_1/eh_2213_1_a/eh_2213_1_a.prj},{NB=EH 22130.0192 Buchse},{BESTNR=22130.0192},{BESTNR1=2213.192},{AUS=Buchse, konisch},{D1=8.28},{D2=23},{D3=20},{L1=13},{L2=10.0},{G=21},{VERS=2},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting, Zentrieren}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with tapered support / bush
Bill of material
22130.0192 Bush
Ref. No.
22130.0192
22130.0192
finish
Bush, tapered
D1
8.28
8.28
mm
D2
23
23
mm
n6
20
20
mm
min.
13
13
mm
L2
10.0
10.0
mm
weight
21
21
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型