目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120.0939 Index Plunger
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with mounting flange
with locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_3ab/eh_2212_3_a/eh_2212_3_a_assmtab.prj},{NB=EH 22120.0939 Rastbolzen (0)},{BESTNR=22120.0939},{BESTNR1=2212.939},{AUS=mit Arretierung},{POS=0},{D1=8},{L2=18},{B1=46},{B2=20},{D2=12},{D3=31},{D4=5.3},{D5=10.4},{K=34},{L1=54},{L3=2.5},{L4=5.5},{S=8},{F1=15.5},{F2=28},{G=64},{VERS=8.000},{V=2},{PPATH=eh_2212_3_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with screwed flange / with locking
Bill of material
EH 22120.0939 Index Plunger
Ref. No.
22120.0939
22120.0939
finish
with locking
position
locked
unlocked
locked
unlocked
-0.02/-0.04
8
8
mm
min.
18
18
mm
B1
46
46
mm
B2
20
20
mm
-0.02/-0.1
12
12
mm
D3
31
31
mm
D4
5.3
5.3
mm
D5
10.4
10.4
mm
K
34
34
mm
L1
54
54
mm
-0,15
2.5
mm
L4
5.5
5.5
mm
S
8
8
mm
spring load ~
15.5
15.5
N
spring load ~
28
28
N
weight
64
64
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型