目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22120.1056 Index Plunger
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar, stainless steel A4
with knob of stainless stell
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120_18/eh_22120_18_2/eh22120_bn_asmtab.prj},{NB=22120.1056 (closed) Rastbolzen},{BESTNR=22120.1056},{POS=eingerastet},{D1=6},{D2=M12x1.5},{L2=6},{D3=22},{L1=48.0},{L3=22},{L4=6},{SW=18},{FEDERDRUCK=4.5},{FEDERDRUCK2=16},{TEMPMIN=-},{TEMPMAX=100},{G=25.7},{D2X=12},{P=1.5},{L1X=8},{K=20.0},{VERS=5},{CTN=73181900},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails},{PPATH=gn818_bn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar, stainless steel A4 / with knob of stainless steel
Bill of material
22120.1056 Index Plunger
Ref. No.
22120.1056
22120.1056
Position
closed
open
closed
open
Pin -0,02/-0,05 Bore H7
6
6
mm
D2
M12x1.5
M12x1.5
min.
6
6
mm
D3
22
22
mm
L1
48.0
48.0
mm
L3
22
22
mm
L4
6
6
mm
Spring load ≈ Initial
4.5
4.5
Spring load ≈ End
16
16
N
Temperature min
-
°C
Temperature max
100
°C
Weight
25.7
25.7
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型